How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | F: | 6.38 |
| AG: | 11.5 | AD: | 10.52 |
| B: | 14.5 | AE2: | 0.52 |
| FA: | 11.13 in | AE1: | 0.52 |
| BE: | 0.38 in | AJ: | 5.88 |
| T: | 2.5 | Center Distance (in): | 6 in |
| D: | 6.5 | AK: | 4.5 |
| BD: | 5.88 | G: | 3.19 |
| RQ: | 10.01 in | LQ: | 10.45 in |
| V: | 4.18 in | BF: | 0.41 |
| C: | 16.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Housing Material: | Cast Iron |
| Ratio Range: | 5:1 | Input RPM: | 1,750 |
| Bore Code: | 40 | Service Factor: | 1 |
| Input Bore (C Face): | 0.875 | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Model Code: | HMQ2600 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Motor Frame Size: | 140TC |
| Input Style: | C-Face Quill | Output RPM: | 338.7 |
| Output Shaft Direction: | 2 | Center Distance (in): | 6 |
| Input Keyway (C Face): | 3/16 X 3/32 | Input HP @ 1750 RPM: | 35.041 |
| Thrust Rating - output shaft: | 3633 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

