How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 6.38 |
| V: | 4.18 in | AD: | 10.52 |
| AK: | 8.5 | BF: | 0.53 |
| BE1: | 0.5 in | AJ: | 7.25 |
| G: | 3.19 | T: | 2.5 |
| AE1: | 0.52 | AE2: | 0.52 |
| D: | 6.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| B: | 14.5 | FA: | 11.13 in |
| C: | 16.5 in | RQ: | 8.69 in |
| AG: | 11.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3633 | Input Keyway (C Face): | 1/4 X 1/8 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Input HP @ 1750 RPM: | 35.041 |
| Reducer: | Worm - Right Angle | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-2 | Ratio: | 5:1 |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

