How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | FA: | 11.13 in |
| AG: | 11.5 | AE2: | 0.52 |
| V: | 4.18 in | D: | 6.5 |
| AJ: | 7.25 | FZ: | 0.33 in |
| BE1: | 0.5 in | AK: | 8.5 |
| AD: | 10.52 | C: | 16.5 in |
| B: | 14.5 | BF: | 0.53 |
| LQ1: | 9.94 in | RQ: | 8.69 in |
| Center Distance (in): | 6 in | F: | 6.38 |
| T: | 2.5 | AE1: | 0.52 |
| BD: | 9 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HMQ2600 |
| Input Bore (C Face): | 1.625 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 3/8 X 3/16 | Input HP @ 1750 RPM: | 35.041 |
| Ratio Range: | 5:1 | Motor Frame Size: | 250TC |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3633 | Assembly: | HMQ-2 |
| Output Diameter (in): | 2.5 in | Bore Code: | 40 |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Service Factor: | 1 |
| Input Style: | C-Face Quill | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

