How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | AE1: | 0.52 |
| AD: | 10.52 | AE2: | 0.52 |
| T: | 2.5 | C: | 16.5 in |
| AK: | 4.5 | FA: | 11.13 in |
| BE: | 0.38 in | BD: | 5.88 |
| BF: | 0.41 | G: | 3.19 |
| FZ: | 0.33 in | B: | 14.5 |
| AG: | 11.5 | D: | 6.5 |
| RQ: | 10.01 in | AJ: | 5.88 |
| F: | 6.38 | LQ: | 10.45 in |
| Center Distance (in): | 6 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2.5 in | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3633 |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio Range: | 5:1 |
| Service Factor: | 1 | Output RPM: | 338.7 |
| Output Key: | 5/8 X 4.00 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Assembly: | HMQ-2 |
| Bore Code: | 40 | Ratio: | 5:1 |
| Input Bore (C Face): | 0.625 | Input HP @ 1750 RPM: | 35.041 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

