How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | LQ1: | 9.33 in |
| AE1: | 0.52 | G: | 3.19 |
| Center Distance (in): | 6 in | F: | 6.38 |
| BD: | 9 | C: | 16.5 in |
| FZ: | 0.33 in | D: | 6.5 |
| FA: | 11.13 in | AD: | 10.52 |
| AJ: | 7.25 | V: | 4.18 in |
| AE2: | 0.52 | AK: | 8.5 |
| T: | 2.688 | BE1: | 0.5 in |
| RQ: | 8.69 in | AG: | 11.5 |
| B: | 14.5 |
Technical Specifications
| Output Diameter (in): | 2.688 in | Input RPM: | 1,750 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output RPM: | 338.7 | Input Keyway (C Face): | 1/4 X 1/8 |
| Input HP @ 1750 RPM: | 35.041 | Service Factor: | 1 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Assembly: | HMQ-2 |
| Bore Code: | 43 | Output Shaft: | Hollow Bore |
| Ratio: | 5:1 | Motor Frame Size: | 180TC |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 3633 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 2 |
| Ratio Range: | 5:1 | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

