How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LQ1: | 9.33 in | AK: | 8.5 |
| AE2: | 0.52 | AE1: | 0.52 |
| BE1: | 0.5 in | V: | 4.18 in |
| FA: | 11.13 in | G: | 3.19 |
| AG: | 11.5 | BF: | 0.53 |
| B: | 14.5 | C: | 16.5 in |
| T: | 2.688 | RQ: | 8.69 in |
| BD: | 9 | FZ: | 0.33 in |
| AD: | 10.52 | AJ: | 7.25 |
| D: | 6.5 | F: | 6.38 |
| Center Distance (in): | 6 in |
Technical Specifications
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Input HP @ 1750 RPM: | 35.041 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Assembly: | HMQ-2 | Input Keyway (C Face): | 5/16 X 5/32 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Ratio: | 5:1 | Bore Code: | 43 |
| Thrust Rating - output shaft: | 3633 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Input Style: | C-Face Quill |
| Motor Frame Size: | 210TC | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Output Shaft: | Hollow Bore |
| Output Key: | 5/8 X 4.00 | Center Distance (in): | 6 |
| Product Type: | Right Angle | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

