How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.688 | C: | 16.5 in |
| D: | 6.5 | AK: | 8.5 |
| AE1: | 0.52 | V: | 4.18 in |
| AG: | 11.5 | G: | 3.19 |
| FZ: | 0.33 in | FA: | 11.13 in |
| AD: | 10.52 | BD: | 9 |
| BF: | 0.53 | AJ: | 7.25 |
| B: | 14.5 | Center Distance (in): | 6 in |
| F: | 6.38 | LQ1: | 9.33 in |
| BE1: | 0.5 in | AE2: | 0.52 |
| RQ: | 8.69 in |
Technical Specifications
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.375 | Assembly: | HMQ-2 |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 35.041 | Ratio: | 5:1 |
| Thrust Rating - output shaft: | 3633 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Output Diameter (in): | 2.688 in |
| Output RPM: | 338.7 | Product Type: | Right Angle |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| Output Key: | 5/8 X 4.00 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

