How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | B: | 14.5 |
| V: | 4.18 in | AD: | 10.52 |
| BF: | 0.53 | LQ1: | 9.33 in |
| AE2: | 0.52 | BE1: | 0.5 in |
| F: | 6.38 | AK: | 8.5 |
| G: | 3.19 | AG: | 11.5 |
| FZ: | 0.33 in | BD: | 9 |
| AE1: | 0.52 | FA: | 11.13 in |
| RQ: | 8.69 in | D: | 6.5 |
| T: | 2.688 | AJ: | 7.25 |
| C: | 16.5 in |
Technical Specifications
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Assembly: | HMQ-2 | No. of Gear Reductions: | Single |
| Ratio Range: | 5:1 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Output Key: | 5/8 X 4.00 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 35.041 | Product Type: | Right Angle |
| Output Diameter (in): | 2.688 in | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output RPM: | 338.7 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Ratio: | 5:1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Service Factor: | 1 | Input Bore (C Face): | 1.375 |
| Thrust Rating - output shaft: | 3633 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

