How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AK: | 8.5 |
| AE2: | 0.52 | AJ: | 7.25 |
| FZ: | 0.33 in | BF: | 0.53 |
| G: | 3.19 | Center Distance (in): | 6 in |
| AD: | 10.52 | AE1: | 0.52 |
| AG: | 11.5 | RQ: | 8.69 in |
| V: | 4.18 in | D: | 6.5 |
| LQ1: | 9.94 in | BD: | 9 |
| T: | 2.688 | BE1: | 0.5 in |
| FA: | 11.13 in | F: | 6.38 |
| B: | 14.5 |
Technical Specifications
| Output RPM: | 338.7 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 3633 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Output Key: | 5/8 X 4.00 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Motor Frame Size: | 250TC | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 35.041 | Ratio: | 5:1 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Center Distance (in): | 6 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

