How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | Center Distance (in): | 6 in |
| AE1: | 0.52 | AD: | 10.52 |
| AG: | 11.5 | B: | 14.5 |
| BD: | 5.88 | AK: | 4.5 |
| F: | 6.38 | D: | 6.5 |
| V: | 4.18 in | LQ: | 10.45 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| C: | 16.5 in | AE2: | 0.52 |
| BF: | 0.41 | T: | 2.938 |
| G: | 3.19 | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Input RPM: | 1,750 | Model Code: | HMQ2600 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3633 |
| Center Distance (in): | 6 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2.938 in |
| Input Bore (C Face): | 0.875 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Input Keyway (C Face): | 3/16 X 3/32 |
| Ratio Range: | 5:1 | Output Key: | 3/4 X 4.00 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Gear Type: | Worm |
| Output RPM: | 338.7 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Ratio: | 5:1 | Bore Code: | 47 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

