How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | BE1: | 0.5 in |
| V: | 4.18 in | AE2: | 0.52 |
| B: | 14.5 | D: | 6.5 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| F: | 6.38 | AE1: | 0.52 |
| FZ: | 0.33 in | AJ: | 7.25 |
| FA: | 11.13 in | LQ1: | 9.33 in |
| RQ: | 8.69 in | AD: | 10.52 |
| BD: | 9 | AK: | 8.5 |
| AG: | 11.5 | T: | 2.938 |
| G: | 3.19 |
Technical Specifications
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Ratio Range: | 5:1 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input Style: | C-Face Quill |
| Output RPM: | 338.7 | Input HP @ 1750 RPM: | 35.041 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Product Type: | Right Angle |
| Bore Code: | 47 | Thrust Rating - output shaft: | 3633 |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2.938 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

