How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 10.52 |
| D: | 6.5 | G: | 3.19 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| C: | 16.5 in | AE2: | 0.52 |
| V: | 4.18 in | T: | 2.938 |
| LQ1: | 9.33 in | FA: | 11.13 in |
| AE1: | 0.52 | F: | 6.38 |
| B: | 14.5 | RQ: | 8.69 in |
| BD: | 9 | AG: | 11.5 |
| AJ: | 7.25 | AK: | 8.5 |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.938 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output RPM: | 338.7 |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Assembly: | HMQ-2 | Model Code: | HMQ2600 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Input Style: | C-Face Quill | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Input Keyway (C Face): | 5/16 X 5/32 | Thrust Rating - output shaft: | 3633 |
| Input RPM: | 1,750 | Input Bore (C Face): | 1.375 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 35.041 |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Bore Code: | 47 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

