How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | B: | 14.5 |
| AD: | 10.52 | BD: | 9 |
| D: | 6.5 | LQ1: | 9.94 in |
| T: | 2.938 | FZ: | 0.33 in |
| RQ: | 8.69 in | BF: | 0.53 |
| BE1: | 0.5 in | FA: | 11.13 in |
| AE1: | 0.52 | AK: | 8.5 |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| C: | 16.5 in | V: | 4.18 in |
| G: | 3.19 | F: | 6.38 |
| AG: | 11.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2.938 in |
| Output RPM: | 338.7 | Thrust Rating - output shaft: | 3633 |
| Input Keyway (C Face): | 3/8 X 3/16 | Product Type: | Right Angle |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Bore Code: | 47 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Output Key: | 3/4 X 4.00 |
| Input Bore (C Face): | 1.625 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 250TC | Input RPM: | 1,750 |
| Ratio: | 5:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Ratio Range: | 5:1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

