How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3 | G: | 3.19 |
| BF: | 0.53 | AG: | 11.5 |
| RQ: | 8.69 in | AK: | 8.5 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| D: | 6.5 | F: | 6.38 |
| B: | 14.5 | C: | 16.5 in |
| AE2: | 0.52 | AJ: | 7.25 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| V: | 4.18 in | AE1: | 0.52 |
| BD: | 9 | AD: | 10.52 |
| FA: | 11.13 in |
Technical Specifications
| Output Shaft Direction: | 2 | Input Bore (C Face): | 1.125 |
| Output Key: | 3/4 X 4.00 | Input Keyway (C Face): | 1/4 X 1/8 |
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Bore Code: | 48 | Output RPM: | 338.7 |
| Motor Frame Size: | 180TC | Ratio: | 5:1 |
| Output Diameter (in): | 3 in | Input HP @ 1750 RPM: | 35.041 |
| Output Shaft Assembly Code: | 2 | Model Code: | HMQ2600 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Center Distance (in): | 6 |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3633 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

