How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| AE1: | 0.52 | AK: | 8.5 |
| BE1: | 0.5 in | LQ1: | 9.33 in |
| V: | 4.18 in | FZ: | 0.33 in |
| B: | 14.5 | RQ: | 8.69 in |
| D: | 6.5 | BD: | 9 |
| T: | 3 | BF: | 0.53 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AD: | 10.52 | F: | 6.38 |
| AE2: | 0.52 | FA: | 11.13 in |
| G: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 1/4 X 1/8 |
| Assembly: | HMQ-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Output Diameter (in): | 3 in | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Output RPM: | 338.7 | Bore Code: | 48 |
| Input HP @ 1750 RPM: | 35.041 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Model Code: | HMQ2600 | Center Distance (in): | 6 |
| Output Key: | 3/4 X 4.00 | Input Bore (C Face): | 1.125 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

