How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AE2: | 0.52 |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| BF: | 0.53 | BE1: | 0.5 in |
| BD: | 9 | G: | 3.19 |
| T: | 3 | LQ1: | 9.94 in |
| V: | 4.18 in | C: | 16.5 in |
| RQ: | 8.69 in | B: | 14.5 |
| D: | 6.5 | FZ: | 0.33 in |
| AD: | 10.52 | AG: | 11.5 |
| AK: | 8.5 | AE1: | 0.52 |
| F: | 6.38 |
Technical Specifications
| Service Factor: | 1 | Ratio Range: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Ratio: | 5:1 |
| Input RPM: | 1,750 | Thrust Rating - output shaft: | 3633 |
| Motor Frame Size: | 250TC | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Reducer: | Worm - Right Angle | Input Style: | C-Face Quill |
| Gear Type: | Worm | Output RPM: | 338.7 |
| Output Diameter (in): | 3 in | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 35.041 | Assembly: | HMQ-2 |
| Product Type: | Right Angle | Input Bore (C Face): | 1.625 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

