How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 11.5 | B: | 14.5 |
| LQ1: | 9.94 in | G: | 3.19 |
| Center Distance (in): | 6 in | D: | 6.5 |
| BD: | 9 | T: | 3 |
| V: | 4.18 in | FZ: | 0.33 in |
| AE1: | 0.52 | AJ: | 7.25 |
| AD: | 10.52 | RQ: | 8.69 in |
| BE1: | 0.5 in | FA: | 11.13 in |
| BF: | 0.53 | AE2: | 0.52 |
| AK: | 8.5 | C: | 16.5 in |
| F: | 6.38 |
Technical Specifications
| Motor Frame Size: | 250TC | Model Code: | HMQ2600 |
| Service Factor: | 1 | Thrust Rating - output shaft: | 3633 |
| Output Diameter (in): | 3 in | Ratio Range: | 5:1 |
| Input Bore (C Face): | 1.625 | Assembly: | HMQ-2 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Housing Material: | Cast Iron |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Output Shaft Direction: | 2 | Bore Code: | 48 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Ratio: | 5:1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/4 X 4.00 | Input RPM: | 1,750 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

