How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | F: | 6.38 |
| T: | 3.188 | AD: | 10.52 |
| D: | 6.5 | LQ: | 10.45 in |
| BF: | 0.41 | Center Distance (in): | 6 in |
| AE1: | 0.52 | V: | 4.18 in |
| FZ: | 0.33 in | AG: | 11.5 |
| BE: | 0.38 in | C: | 16.5 in |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 14.5 | AE2: | 0.52 |
| FA: | 11.13 in | BD: | 5.88 |
| RQ: | 10.01 in |
Technical Specifications
| Gear Type: | Worm | Output Diameter (in): | 3.188 in |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Assembly: | HMQ-2 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3633 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Ratio Range: | 5:1 | Ratio: | 5:1 |
| Bore Code: | 51 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 35.041 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Input Bore (C Face): | 0.875 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

