How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | AK: | 8.5 |
| FZ: | 0.33 in | Center Distance (in): | 6 in |
| AG: | 11.5 | LQ1: | 9.33 in |
| BD: | 9 | F: | 6.38 |
| BE1: | 0.5 in | AE2: | 0.52 |
| V: | 4.18 in | AJ: | 7.25 |
| B: | 14.5 | BF: | 0.53 |
| D: | 6.5 | RQ: | 8.69 in |
| T: | 3.188 | AD: | 10.52 |
| FA: | 11.13 in | G: | 3.19 |
| C: | 16.5 in |
Technical Specifications
| Ratio Range: | 5:1 | Thrust Rating - output shaft: | 3633 |
| Bore Code: | 51 | Gear Type: | Worm |
| Output Key: | 3/4 X 4.00 | Ratio: | 5:1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 6 |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Input Style: | C-Face Quill | Input RPM: | 1,750 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 35.041 | Assembly: | HMQ-2 |
| Output Diameter (in): | 3.188 in | Input Keyway (C Face): | 1/4 X 1/8 |
| Output RPM: | 338.7 | Output Shaft Direction: | 2 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

