How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | FZ: | 0.33 in |
| FA: | 11.13 in | Center Distance (in): | 6 in |
| BF: | 0.53 | D: | 6.5 |
| LQ1: | 9.33 in | RQ: | 8.69 in |
| B: | 14.5 | AJ: | 7.25 |
| BD: | 9 | AE2: | 0.52 |
| C: | 16.5 in | AG: | 11.5 |
| AK: | 8.5 | F: | 6.38 |
| AE1: | 0.52 | T: | 3.188 |
| AD: | 10.52 | G: | 3.19 |
| BE1: | 0.5 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 5:1 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 338.7 | Ratio: | 5:1 |
| Model Code: | HMQ2600 | Gear Type: | Worm |
| Input Style: | C-Face Quill | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Input RPM: | 1,750 |
| Assembly: | HMQ-2 | Output Diameter (in): | 3.188 in |
| Bore Code: | 51 | Service Factor: | 1 |
| Input Bore (C Face): | 1.375 | Thrust Rating - output shaft: | 3633 |
| Shaft Seal Material: | Viton | Input Keyway (C Face): | 5/16 X 5/32 |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

