How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | G: | 3.19 |
| LQ1: | 9.33 in | AE1: | 0.52 |
| AJ: | 7.25 | D: | 6.5 |
| C: | 16.5 in | AE2: | 0.52 |
| BF: | 0.53 | F: | 6.38 |
| FZ: | 0.33 in | T: | 3.188 |
| AG: | 11.5 | AD: | 10.52 |
| AK: | 8.5 | Center Distance (in): | 6 in |
| BE1: | 0.5 in | BD: | 9 |
| RQ: | 8.69 in | B: | 14.5 |
| FA: | 11.13 in |
Technical Specifications
| Output RPM: | 338.7 | Model Code: | HMQ2600 |
| Output Key: | 3/4 X 4.00 | Ratio Range: | 5:1 |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Motor Frame Size: | 210TC |
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 35.041 | Output Shaft Direction: | 2 |
| Input Keyway (C Face): | 5/16 X 5/32 | Ratio: | 5:1 |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Bore Code: | 51 | Output Diameter (in): | 3.188 in |
| Thrust Rating - output shaft: | 3633 | Input Bore (C Face): | 1.375 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Input Style: | C-Face Quill | Assembly: | HMQ-2 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

