How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 10.52 | AE2: | 0.52 |
| Center Distance (in): | 6 in | LQ1: | 9.94 in |
| D: | 6.5 | C: | 16.5 in |
| BD: | 9 | FZ: | 0.33 in |
| RQ: | 8.69 in | T: | 3.188 |
| BE1: | 0.5 in | F: | 6.38 |
| AJ: | 7.25 | BF: | 0.53 |
| AG: | 11.5 | V: | 4.18 in |
| G: | 3.19 | AK: | 8.5 |
| FA: | 11.13 in | AE1: | 0.52 |
| B: | 14.5 |
Technical Specifications
| Input HP @ 1750 RPM: | 35.041 | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Output Diameter (in): | 3.188 in |
| Model Code: | HMQ2600 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Motor Frame Size: | 250TC |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3633 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Output RPM: | 338.7 |
| Center Distance (in): | 6 | Output Key: | 3/4 X 4.00 |
| Ratio: | 5:1 | Ratio Range: | 5:1 |
| Housing Material: | Cast Iron | Assembly: | HMQ-2 |
| Bore Code: | 51 | Gear Type: | Worm |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

