How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | T: | 3.188 |
| AJ: | 7.25 | LQ1: | 9.94 in |
| C: | 16.5 in | BF: | 0.53 |
| FZ: | 0.33 in | BE1: | 0.5 in |
| AK: | 8.5 | AD: | 10.52 |
| AE2: | 0.52 | D: | 6.5 |
| BD: | 9 | AG: | 11.5 |
| B: | 14.5 | V: | 4.18 in |
| Center Distance (in): | 6 in | RQ: | 8.69 in |
| F: | 6.38 | FA: | 11.13 in |
| G: | 3.19 |
Technical Specifications
| Ratio Range: | 5:1 | Bore Code: | 51 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 3633 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Output Key: | 3/4 X 4.00 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output Diameter (in): | 3.188 in |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Output RPM: | 338.7 | Assembly: | HMQ-2 |
| Motor Frame Size: | 250TC | Input Style: | C-Face Quill |
| Input Bore (C Face): | 1.625 | Ratio: | 5:1 |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 35.041 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 2 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

