How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 11.5 |
| BF: | 0.53 | AD: | 10.52 |
| LQ1: | 9.94 in | FA: | 11.13 in |
| B: | 14.5 | AJ: | 7.25 |
| RQ: | 8.69 in | T: | 3.188 |
| BD: | 9 | C: | 16.5 in |
| D: | 6.5 | FZ: | 0.33 in |
| Center Distance (in): | 6 in | AE2: | 0.52 |
| G: | 3.19 | V: | 4.18 in |
| AE1: | 0.52 | BE1: | 0.5 in |
| F: | 6.38 |
Technical Specifications
| Motor Frame Size: | 250TC | Gear Type: | Worm |
| Thrust Rating - output shaft: | 3633 | Output Diameter (in): | 3.188 in |
| Output RPM: | 338.7 | Assembly: | HMQ-2 |
| Input HP @ 1750 RPM: | 35.041 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 3/4 X 4.00 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Ratio Range: | 5:1 | Bore Code: | 51 |
| Model Code: | HMQ2600 | Output Shaft Direction: | 2 |
| Ratio: | 5:1 | Input Keyway (C Face): | 3/8 X 3/16 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input Bore (C Face): | 1.625 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

