How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 3.188 | V: | 4.18 in |
| AD: | 10.52 | AJ: | 5.88 |
| LQ: | 10.45 in | BD: | 5.88 |
| F: | 6.38 | BE: | 0.38 in |
| FA: | 11.13 in | FZ: | 0.33 in |
| RQ: | 10.01 in | AE1: | 0.52 |
| D: | 6.5 | BF: | 0.41 |
| B: | 14.5 | Center Distance (in): | 6 in |
| AG: | 11.5 | AK: | 4.5 |
| G: | 3.19 | AE2: | 0.52 |
| C: | 16.5 in |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 3633 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Assembly: | HMQ-2 |
| Shaft Seal Material: | Viton | Output Diameter (in): | 3.188 in |
| Input Bore (C Face): | 0.625 | Bore Code: | 51 |
| Gear Type: | Worm | Ratio Range: | 5:1 |
| Ratio: | 5:1 | Motor Frame Size: | 56C |
| Output RPM: | 338.7 | Model Code: | HMQ2600 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/16 X 3/32 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Style: | C-Face Quill |
| Input HP @ 1750 RPM: | 35.041 | Output Key: | 3/4 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

