How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 6 in | D: | 6.5 |
| AE1: | 0.52 | BE1: | 0.5 in |
| F: | 6.38 | AJ: | 7.25 |
| AE2: | 0.52 | BF: | 0.53 |
| T: | 3.438 | BD: | 9 |
| C: | 16.5 in | FA: | 11.13 in |
| RQ: | 8.69 in | G: | 3.19 |
| AK: | 8.5 | FZ: | 0.33 in |
| AG: | 11.5 | V: | 4.18 in |
| LQ1: | 9.33 in | B: | 14.5 |
| AD: | 10.52 |
Technical Specifications
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-2 |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Output RPM: | 338.7 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3633 |
| Shaft Seal Material: | Viton | Bore Code: | 55 |
| Motor Frame Size: | 180TC | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 35.041 | Output Diameter (in): | 3.438 in |
| Output Key: | 7/8 X 4.00 | No. of Gear Reductions: | Single |
| Input Bore (C Face): | 1.125 | Model Code: | HMQ2600 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

