How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 11.5 |
| B: | 14.5 | FA: | 11.13 in |
| AE2: | 0.52 | T: | 3.438 |
| BF: | 0.53 | G: | 3.19 |
| LQ1: | 9.33 in | C: | 16.5 in |
| FZ: | 0.33 in | F: | 6.38 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| V: | 4.18 in | BE1: | 0.5 in |
| D: | 6.5 | AK: | 8.5 |
| RQ: | 8.69 in | AD: | 10.52 |
| BD: | 9 |
Technical Specifications
| Input RPM: | 1,750 | Input Bore (C Face): | 1.125 |
| Ratio: | 5:1 | Output Diameter (in): | 3.438 in |
| Ratio Range: | 5:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 338.7 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 180TC | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 6 |
| Thrust Rating - output shaft: | 3633 | Bore Code: | 55 |
| Assembly: | HMQ-2 | Product Type: | Right Angle |
| Input Keyway (C Face): | 1/4 X 1/8 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Input HP @ 1750 RPM: | 35.041 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

