How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | D: | 6.5 |
| LQ1: | 9.33 in | AK: | 8.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AG: | 11.5 | FA: | 11.13 in |
| V: | 4.18 in | AD: | 10.52 |
| BF: | 0.53 | AE1: | 0.52 |
| AE2: | 0.52 | BE1: | 0.5 in |
| FZ: | 0.33 in | F: | 6.38 |
| B: | 14.5 | C: | 16.5 in |
| T: | 3.438 | RQ: | 8.69 in |
| AJ: | 7.25 |
Technical Specifications
| Input Bore (C Face): | 1.375 | Output Shaft Direction: | 2 |
| Output RPM: | 338.7 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 3.438 in | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Ratio: | 5:1 |
| Input Keyway (C Face): | 5/16 X 5/32 | Input Style: | C-Face Quill |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Model Code: | HMQ2600 | Bore Code: | 55 |
| Input HP @ 1750 RPM: | 35.041 | Center Distance (in): | 6 |
| Input RPM: | 1,750 | Ratio Range: | 5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Product Type: | Right Angle | Motor Frame Size: | 210TC |
| Assembly: | HMQ-2 | Thrust Rating - output shaft: | 3633 |
| Output Key: | 7/8 X 4.00 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

