How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 6.5 | BF: | 0.41 |
| AK: | 4.5 | Center Distance (in): | 6 in |
| LQ: | 10.45 in | FZ: | 0.33 in |
| V: | 4.18 in | BD: | 5.88 |
| AD: | 10.52 | F: | 6.38 |
| AG: | 11.5 | C: | 16.5 in |
| T: | 3.438 | BE: | 0.38 in |
| G: | 3.19 | AJ: | 5.88 |
| RQ: | 10.01 in | AE1: | 0.52 |
| AE2: | 0.52 | B: | 14.5 |
| FA: | 11.13 in |
Technical Specifications
| Output RPM: | 338.7 | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Input Bore (C Face): | 0.625 | Input Keyway (C Face): | 3/16 X 3/32 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 35.041 |
| Shaft Seal Material: | Viton | Output Key: | 7/8 X 4.00 |
| Ratio: | 5:1 | Model Code: | HMQ2600 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 3633 |
| Bore Code: | 55 | Input Style: | C-Face Quill |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Service Factor: | 1 |
| Motor Frame Size: | 56C | Output Diameter (in): | 3.438 in |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

