How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | T: | 3.438 |
| BF: | 0.41 | AJ: | 5.88 |
| Center Distance (in): | 6 in | F: | 6.38 |
| RQ: | 10.01 in | C: | 16.5 in |
| D: | 6.5 | FA: | 11.13 in |
| AG: | 11.5 | AE2: | 0.52 |
| AK: | 4.5 | FZ: | 0.33 in |
| BD: | 5.88 | AE1: | 0.52 |
| G: | 3.19 | AD: | 10.52 |
| B: | 14.5 | LQ: | 10.45 in |
| V: | 4.18 in |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | No. of Gear Reductions: | Single |
| Input Style: | C-Face Quill | Input Keyway (C Face): | 3/16 X 3/32 |
| Shaft Seal Material: | Viton | Ratio: | 5:1 |
| Reducer: | Worm - Right Angle | Output Key: | 7/8 X 4.00 |
| Bore Code: | 55 | Output RPM: | 338.7 |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 2 |
| Model Code: | HMQ2600 | Ratio Range: | 5:1 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 35.041 |
| Motor Frame Size: | 56C | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Assembly: | HMQ-2 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 3.438 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,538 lb | Output Torque Rating (in-lb): | 6028 in/lbs |

