How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | BF: | 0.41 |
| BE: | 0.38 in | AG: | 11.5 |
| T: | 3.438 | C: | 16.5 in |
| D: | 6.5 | AE2: | 0.52 |
| Center Distance (in): | 6 in | F: | 6.38 |
| B: | 14.5 | BD: | 5.88 |
| AK: | 4.5 | LQ: | 10.45 in |
| AE1: | 0.52 | AD: | 10.52 |
| AJ: | 5.88 | RQ: | 10.01 in |
| FA: | 11.13 in | V: | 4.18 in |
| G: | 3.19 |
Technical Specifications
| Thrust Rating - output shaft: | 3633 | Bore Code: | 55 |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Center Distance (in): | 6 |
| Output RPM: | 338.7 | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Output Key: | 7/8 X 4.00 |
| No. of Gear Reductions: | Single | Input Keyway (C Face): | 3/16 X 3/32 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | HMQ-2 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 3.438 in |
| Input HP @ 1750 RPM: | 35.041 | Input Bore (C Face): | 0.625 |
| Ratio Range: | 5:1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 6028 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,538 lb |

