How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | AD: | 10.52 |
| LQ: | 10.45 in | AE2: | 0.52 |
| T: | 2 | RQ: | 10.01 in |
| AK: | 4.5 | D: | 6.5 |
| C: | 16.5 in | V: | 4.18 in |
| BD: | 5.88 | FA: | 11.13 in |
| F: | 6.38 | Center Distance (in): | 6 in |
| AE1: | 0.52 | AG: | 11.5 |
| B: | 14.5 | BF: | 0.41 |
| FZ: | 0.33 in | AJ: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Style: | C-Face Quill |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Assembly: | HMQ-1 |
| Ratio: | 50:1 | Input HP @ 1750 RPM: | 6.282 |
| Model Code: | HMQ2600 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Center Distance (in): | 6 | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.875 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Ratio Range: | 50:1 | Input Keyway (C Face): | 3/16 X 3/32 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

