Grove Gear HMQ2600-50-1-2.000-180TC-L2
Part #:HMQ2600-50-1-2.000-180TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | F: | 6.38 |
| G: | 3.19 | FA: | 11.13 in |
| B: | 14.5 | D: | 6.5 |
| AE2: | 0.52 | BD: | 9 |
| RQ: | 8.69 in | AK: | 8.5 |
| Center Distance (in): | 6 in | BF: | 0.53 |
| LQ1: | 9.33 in | AG: | 11.5 |
| AE1: | 0.52 | V: | 4.18 in |
| BE1: | 0.5 in | T: | 2 |
| C: | 16.5 in | FZ: | 0.33 in |
| AD: | 10.52 |
Technical Specifications
| Model Code: | HMQ2600 | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Input Keyway (C Face): | 1/4 X 1/8 | Output Diameter (in): | 2 in |
| Input RPM: | 1,750 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 6 | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Bore Code: | 32 | Motor Frame Size: | 180TC |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Input Style: | C-Face Quill | Output Shaft Direction: | 1 |
| Ratio: | 50:1 | Assembly: | HMQ-1 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 1.125 | Service Factor: | 1 |
| Gear Type: | Worm | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

