Grove Gear HMQ2600-50-1-2.000-180TC-L4
Part #:HMQ2600-50-1-2.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 3.19 | Center Distance (in): | 6 in |
| RQ: | 8.69 in | T: | 2 |
| BE1: | 0.5 in | AJ: | 7.25 |
| BF: | 0.53 | B: | 14.5 |
| D: | 6.5 | AE2: | 0.52 |
| LQ1: | 9.33 in | AD: | 10.52 |
| FZ: | 0.33 in | BD: | 9 |
| AE1: | 0.52 | FA: | 11.13 in |
| C: | 16.5 in | F: | 6.38 |
| V: | 4.18 in | AK: | 8.5 |
| AG: | 11.5 |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.282 | Output Shaft Assembly Code: | 1 |
| Output RPM: | 35 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Output Diameter (in): | 2 in |
| Motor Frame Size: | 180TC | Output Key: | 1/2 X 3.38 |
| Ratio Range: | 50:1 | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Bore Code: | 32 |
| Gear Type: | Worm | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 1/4 X 1/8 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

