Grove Gear HMQ2600-50-1-2.000-180TC-L9
Part #:HMQ2600-50-1-2.000-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 4.18 in |
| AE2: | 0.52 | B: | 14.5 |
| G: | 3.19 | AE1: | 0.52 |
| BD: | 9 | LQ1: | 9.33 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| AG: | 11.5 | FZ: | 0.33 in |
| F: | 6.38 | D: | 6.5 |
| AD: | 10.52 | C: | 16.5 in |
| AK: | 8.5 | BF: | 0.53 |
| Center Distance (in): | 6 in | BE1: | 0.5 in |
| T: | 2 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Input Style: | C-Face Quill |
| Gear Type: | Worm | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 6 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.282 | Model Code: | HMQ2600 |
| Thrust Rating - output shaft: | 3990 | Output RPM: | 35 |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Input Keyway (C Face): | 1/4 X 1/8 | Ratio: | 50:1 |
| Input Bore (C Face): | 1.125 | Output Diameter (in): | 2 in |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/2 X 3.38 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

