How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 8.69 in | C: | 16.5 in |
| FA: | 11.13 in | AE1: | 0.52 |
| T: | 2 | AK: | 8.5 |
| AD: | 10.52 | BD: | 9 |
| AE2: | 0.52 | V: | 4.18 in |
| BE1: | 0.5 in | LQ1: | 9.94 in |
| FZ: | 0.33 in | D: | 6.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| AG: | 11.5 | B: | 14.5 |
| AJ: | 7.25 | BF: | 0.53 |
| F: | 6.38 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2 in |
| Model Code: | HMQ2600 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Bore Code: | 32 | Input Bore (C Face): | 1.625 |
| Input Style: | C-Face Quill | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Input Keyway (C Face): | 3/8 X 3/16 | Output RPM: | 35 |
| Output Shaft Direction: | 1 | Assembly: | HMQ-1 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 6.282 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

