How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.18 in | Center Distance (in): | 6 in |
| RQ: | 10.01 in | G: | 3.19 |
| FA: | 11.13 in | C: | 16.5 in |
| B: | 14.5 | T: | 2 |
| BE: | 0.38 in | F: | 6.38 |
| FZ: | 0.33 in | AE2: | 0.52 |
| D: | 6.5 | AJ: | 5.88 |
| AE1: | 0.52 | BF: | 0.41 |
| BD: | 5.88 | LQ: | 10.45 in |
| AD: | 10.52 | AK: | 4.5 |
| AG: | 11.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Ratio Range: | 50:1 |
| Input HP @ 1750 RPM: | 6.282 | Output RPM: | 35 |
| Product Type: | Right Angle | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Center Distance (in): | 6 |
| Output Key: | 1/2 X 3.38 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Model Code: | HMQ2600 |
| Output Diameter (in): | 2 in | Thrust Rating - output shaft: | 3990 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Input Bore (C Face): | 0.625 | Input Style: | C-Face Quill |
| Input Keyway (C Face): | 3/16 X 3/32 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Assembly: | HMQ-1 | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

