How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 11.5 |
| G: | 3.19 | AE1: | 0.52 |
| Center Distance (in): | 6 in | AD: | 10.52 |
| B: | 14.5 | D: | 6.5 |
| BD: | 5.88 | T: | 2.188 |
| RQ: | 10.01 in | C: | 16.5 in |
| AK: | 4.5 | AJ: | 5.88 |
| FA: | 11.13 in | AE2: | 0.52 |
| F: | 6.38 | V: | 4.18 in |
| FZ: | 0.33 in | BF: | 0.41 |
| LQ: | 10.45 in |
Technical Specifications
| Output Diameter (in): | 2.188 in | Motor Frame Size: | 56C |
| Input Keyway (C Face): | 3/16 X 3/32 | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 35 | Ratio Range: | 50:1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 6.282 |
| Input Style: | C-Face Quill | Thrust Rating - output shaft: | 3990 |
| Ratio: | 50:1 | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Model Code: | HMQ2600 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Assembly: | HMQ-1 | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

