How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AG: | 11.5 |
| BD: | 9 | B: | 14.5 |
| BE1: | 0.5 in | G: | 3.19 |
| T: | 2.25 | AJ: | 7.25 |
| AD: | 10.52 | BF: | 0.53 |
| F: | 6.38 | Center Distance (in): | 6 in |
| FA: | 11.13 in | RQ: | 8.69 in |
| AE1: | 0.52 | V: | 4.18 in |
| AE2: | 0.52 | C: | 16.5 in |
| LQ1: | 9.33 in | FZ: | 0.33 in |
| D: | 6.5 |
Technical Specifications
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 6.282 |
| Bore Code: | 36 | Service Factor: | 1 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Input Bore (C Face): | 1.125 | Motor Frame Size: | 180TC |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Input Style: | C-Face Quill | Shaft Seal Material: | Viton |
| Model Code: | HMQ2600 | Ratio: | 50:1 |
| Input Keyway (C Face): | 1/4 X 1/8 | Thrust Rating - output shaft: | 3990 |
| Output Diameter (in): | 2.25 in | Ratio Range: | 50:1 |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Output Shaft Direction: | 1 |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

