How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | T: | 2.25 |
| AJ: | 5.88 | C: | 16.5 in |
| RQ: | 10.01 in | AG: | 11.5 |
| Center Distance (in): | 6 in | G: | 3.19 |
| B: | 14.5 | BE: | 0.38 in |
| FA: | 11.13 in | BD: | 5.88 |
| AE2: | 0.52 | LQ: | 10.45 in |
| D: | 6.5 | AK: | 4.5 |
| AE1: | 0.52 | F: | 6.38 |
| V: | 4.18 in | BF: | 0.41 |
| AD: | 10.52 |
Technical Specifications
| Bore Code: | 36 | Ratio: | 50:1 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Input Bore (C Face): | 0.625 |
| Input HP @ 1750 RPM: | 6.282 | Output Shaft Direction: | 1 |
| Input Keyway (C Face): | 3/16 X 3/32 | Center Distance (in): | 6 |
| Service Factor: | 1 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | HMQ2600 |
| Output Diameter (in): | 2.25 in | Product Type: | Right Angle |
| Assembly: | HMQ-1 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

