How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.52 | RQ: | 8.69 in |
| BE1: | 0.5 in | D: | 6.5 |
| FA: | 11.13 in | BF: | 0.53 |
| Center Distance (in): | 6 in | C: | 16.5 in |
| AK: | 8.5 | AD: | 10.52 |
| AJ: | 7.25 | V: | 4.18 in |
| BD: | 9 | T: | 2.438 |
| AG: | 11.5 | F: | 6.38 |
| FZ: | 0.33 in | B: | 14.5 |
| AE1: | 0.52 | G: | 3.19 |
| LQ1: | 9.33 in |
Technical Specifications
| Center Distance (in): | 6 | Input HP @ 1750 RPM: | 6.282 |
| Housing Material: | Cast Iron | Ratio: | 50:1 |
| Gear Type: | Worm | Input Bore (C Face): | 1.125 |
| Ratio Range: | 50:1 | Product Type: | Right Angle |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Keyway (C Face): | 1/4 X 1/8 | No. of Gear Reductions: | Single |
| Model Code: | HMQ2600 | Output Key: | 5/8 X 4.00 |
| Shaft Seal Material: | Viton | Assembly: | HMQ-1 |
| Output Shaft: | Hollow Bore | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3990 | Output Diameter (in): | 2.438 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Bore Code: | 39 |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

