How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 16.5 in | AE2: | 0.52 |
| AJ: | 7.25 | BD: | 9 |
| FZ: | 0.33 in | LQ1: | 9.33 in |
| AG: | 11.5 | F: | 6.38 |
| AK: | 8.5 | FA: | 11.13 in |
| RQ: | 8.69 in | B: | 14.5 |
| BF: | 0.53 | D: | 6.5 |
| BE1: | 0.5 in | Center Distance (in): | 6 in |
| V: | 4.18 in | AE1: | 0.52 |
| G: | 3.19 | AD: | 10.52 |
| T: | 2.438 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 50:1 |
| Thrust Rating - output shaft: | 3990 | Gear Type: | Worm |
| Center Distance (in): | 6 | Output RPM: | 35 |
| Input Style: | C-Face Quill | Model Code: | HMQ2600 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Input Bore (C Face): | 1.375 | Output Diameter (in): | 2.438 in |
| Service Factor: | 1 | Motor Frame Size: | 210TC |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 5/16 X 5/32 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 6.282 | Ratio Range: | 50:1 |
| Bore Code: | 39 | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Assembly: | HMQ-1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

