How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | BF: | 0.53 |
| D: | 6.5 | FZ: | 0.33 in |
| AK: | 8.5 | B: | 14.5 |
| BD: | 9 | RQ: | 8.69 in |
| V: | 4.18 in | G: | 3.19 |
| F: | 6.38 | AE2: | 0.52 |
| FA: | 11.13 in | AJ: | 7.25 |
| AE1: | 0.52 | Center Distance (in): | 6 in |
| C: | 16.5 in | AD: | 10.52 |
| LQ1: | 9.33 in | AG: | 11.5 |
| BE1: | 0.5 in |
Technical Specifications
| Output Diameter (in): | 2.5 in | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 50:1 | Input Bore (C Face): | 1.125 |
| Assembly: | HMQ-1 | Thrust Rating - output shaft: | 3990 |
| Input RPM: | 1,750 | Output Key: | 5/8 X 4.00 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway (C Face): | 1/4 X 1/8 | Motor Frame Size: | 180TC |
| Output Shaft Direction: | 1 | Output RPM: | 35 |
| Model Code: | HMQ2600 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.282 | Bore Code: | 40 |
| Shaft Seal Material: | Viton | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

