How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | BE1: | 0.5 in |
| Center Distance (in): | 6 in | AJ: | 7.25 |
| AE2: | 0.52 | AG: | 11.5 |
| G: | 3.19 | FA: | 11.13 in |
| V: | 4.18 in | B: | 14.5 |
| AK: | 8.5 | T: | 2.5 |
| C: | 16.5 in | BF: | 0.53 |
| AD: | 10.52 | BD: | 9 |
| D: | 6.5 | LQ1: | 9.33 in |
| FZ: | 0.33 in | RQ: | 8.69 in |
| F: | 6.38 |
Technical Specifications
| Output Diameter (in): | 2.5 in | Output Key: | 5/8 X 4.00 |
| Output Shaft Direction: | 1 | Input Keyway (C Face): | 5/16 X 5/32 |
| Motor Frame Size: | 210TC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 3990 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Input Bore (C Face): | 1.375 | Gear Type: | Worm |
| Model Code: | HMQ2600 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 6.282 | Service Factor: | 1 |
| Ratio: | 50:1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Output RPM: | 35 |
| Ratio Range: | 50:1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 6 | Input Style: | C-Face Quill |
| No. of Gear Reductions: | Single | Bore Code: | 40 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

