How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2.5 | G: | 3.19 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.52 | C: | 16.5 in |
| Center Distance (in): | 6 in | D: | 6.5 |
| LQ1: | 9.94 in | RQ: | 8.69 in |
| V: | 4.18 in | BF: | 0.53 |
| AD: | 10.52 | AK: | 8.5 |
| FZ: | 0.33 in | AG: | 11.5 |
| B: | 14.5 | AE1: | 0.52 |
| FA: | 11.13 in | F: | 6.38 |
| BD: | 9 |
Technical Specifications
| Input Bore (C Face): | 1.625 | Thrust Rating - output shaft: | 3990 |
| Model Code: | HMQ2600 | Output Diameter (in): | 2.5 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/8 X 3/16 |
| No. of Gear Reductions: | Single | Output RPM: | 35 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Ratio: | 50:1 |
| Input HP @ 1750 RPM: | 6.282 | Input Style: | C-Face Quill |
| Service Factor: | 1 | Assembly: | HMQ-1 |
| Bore Code: | 40 | Ratio Range: | 50:1 |
| Motor Frame Size: | 250TC | Output Key: | 5/8 X 4.00 |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 6 |
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

