How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.52 | V: | 4.18 in |
| AJ: | 5.88 | C: | 16.5 in |
| RQ: | 10.01 in | FA: | 11.13 in |
| T: | 2.5 | AK: | 4.5 |
| AG: | 11.5 | F: | 6.38 |
| FZ: | 0.33 in | D: | 6.5 |
| BF: | 0.41 | AE2: | 0.52 |
| Center Distance (in): | 6 in | B: | 14.5 |
| AD: | 10.52 | BE: | 0.38 in |
| BD: | 5.88 | G: | 3.19 |
| LQ: | 10.45 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 50:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 6.282 |
| Service Factor: | 1 | Output RPM: | 35 |
| Thrust Rating - output shaft: | 3990 | Input Bore (C Face): | 0.625 |
| Motor Frame Size: | 56C | Ratio Range: | 50:1 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Input Keyway (C Face): | 3/16 X 3/32 | Output Key: | 5/8 X 4.00 |
| Assembly: | HMQ-1 | Bore Code: | 40 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Model Code: | HMQ2600 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 2.5 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

