How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| FZ: | 0.33 in | D: | 6.5 |
| FA: | 11.13 in | BF: | 0.53 |
| AE2: | 0.52 | AE1: | 0.52 |
| G: | 3.19 | V: | 4.18 in |
| Center Distance (in): | 6 in | B: | 14.5 |
| AD: | 10.52 | AK: | 8.5 |
| C: | 16.5 in | LQ1: | 9.33 in |
| BD: | 9 | T: | 2.688 |
| BE1: | 0.5 in | AG: | 11.5 |
| F: | 6.38 | RQ: | 8.69 in |
| AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.282 |
| Output Diameter (in): | 2.688 in | Bore Code: | 43 |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Keyway (C Face): | 1/4 X 1/8 |
| Ratio: | 50:1 | Assembly: | HMQ-1 |
| Input Style: | C-Face Quill | Motor Frame Size: | 180TC |
| Ratio Range: | 50:1 | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Input Bore (C Face): | 1.125 |
| Gear Type: | Worm | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Output Key: | 5/8 X 4.00 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

