How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | FA: | 11.13 in |
| AE2: | 0.52 | LQ1: | 9.33 in |
| C: | 16.5 in | BE1: | 0.5 in |
| AJ: | 7.25 | V: | 4.18 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| FZ: | 0.33 in | BD: | 9 |
| RQ: | 8.69 in | B: | 14.5 |
| T: | 2.688 | G: | 3.19 |
| F: | 6.38 | AG: | 11.5 |
| AE1: | 0.52 | AD: | 10.52 |
| BF: | 0.53 |
Technical Specifications
| Input Keyway (C Face): | 5/16 X 5/32 | Output Key: | 5/8 X 4.00 |
| Service Factor: | 1 | Output RPM: | 35 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 6.282 |
| Output Diameter (in): | 2.688 in | Input Style: | C-Face Quill |
| Center Distance (in): | 6 | Ratio Range: | 50:1 |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 210TC |
| No. of Gear Reductions: | Single | Bore Code: | 43 |
| Assembly: | HMQ-1 | Output Shaft Assembly Code: | 1 |
| Thrust Rating - output shaft: | 3990 | Model Code: | HMQ2600 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Bore (C Face): | 1.375 | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Ratio: | 50:1 |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

