How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 6.38 | RQ: | 8.69 in |
| AK: | 8.5 | AE1: | 0.52 |
| BE1: | 0.5 in | AJ: | 7.25 |
| B: | 14.5 | V: | 4.18 in |
| LQ1: | 9.94 in | BD: | 9 |
| AG: | 11.5 | AD: | 10.52 |
| FZ: | 0.33 in | C: | 16.5 in |
| D: | 6.5 | Center Distance (in): | 6 in |
| T: | 2.688 | AE2: | 0.52 |
| BF: | 0.53 | FA: | 11.13 in |
| G: | 3.19 |
Technical Specifications
| Model Code: | HMQ2600 | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Thrust Rating - output shaft: | 3990 |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 6.282 |
| Output RPM: | 35 | Reducer: | Worm - Right Angle |
| Input Style: | C-Face Quill | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Input Bore (C Face): | 1.625 |
| Shaft Seal Material: | Viton | Output Key: | 5/8 X 4.00 |
| Input RPM: | 1,750 | Bore Code: | 43 |
| Output Shaft: | Hollow Bore | Input Keyway (C Face): | 3/8 X 3/16 |
| Motor Frame Size: | 250TC | Ratio: | 50:1 |
| Product Type: | Right Angle | Assembly: | HMQ-1 |
| Gear Type: | Worm | Center Distance (in): | 6 |
| Service Factor: | 1 | Output Diameter (in): | 2.688 in |
| Overhung Load Rating (Output Shaft(lb)): | 3,723 lb | Output Torque Rating (in-lb): | 8635 in/lbs |

