How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| RQ: | 10.01 in | FZ: | 0.33 in |
| AE2: | 0.52 | AK: | 4.5 |
| D: | 6.5 | T: | 2.688 |
| BE: | 0.38 in | V: | 4.18 in |
| BF: | 0.41 | F: | 6.38 |
| C: | 16.5 in | B: | 14.5 |
| LQ: | 10.45 in | FA: | 11.13 in |
| AE1: | 0.52 | AD: | 10.52 |
| AJ: | 5.88 | G: | 3.19 |
| BD: | 5.88 | AG: | 11.5 |
| Center Distance (in): | 6 in |
Technical Specifications
| Thrust Rating - output shaft: | 3990 | Output RPM: | 35 |
| Ratio: | 50:1 | Input RPM: | 1,750 |
| Input Style: | C-Face Quill | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Model Code: | HMQ2600 |
| Center Distance (in): | 6 | Output Key: | 5/8 X 4.00 |
| Housing Material: | Cast Iron | Input Keyway (C Face): | 3/16 X 3/32 |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 6.282 |
| Reducer: | Worm - Right Angle | Input Bore (C Face): | 0.625 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Bore Code: | 43 | Ratio Range: | 50:1 |
| Output Diameter (in): | 2.688 in | Assembly: | HMQ-1 |
| Output Torque Rating (in-lb): | 8635 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 3,723 lb |

